Text for tenders: SV plate clamps


SV plate clamps

for E-CU busbars with 3 - 10 mm thickness.

For bar width: up to 80 mm

Clamping area: 65 x 10 mm

Tightening torque

Conductor connection clamp: 6 - 8 Nm

Material: sheet steel, zinc plated, passivated.



Manufacturer: Rittal
Type: SV plate clamps   SV 3460500
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
