Text for tenders: NH slimline fuse-switch-disconnector size 1


NH slimline fuse-switch-disconnector size 1

for screw fastening on 185 mm busbar system.

Type:                                                           Size 1

up to 250 A

Cable outlet: top / bottom

Type of connection:                                             screw

M12

Rated operating voltage: 690 V~

Rated surge voltage resistance: 8 kV

Rated operating current: 250 A

Conditional rated short-circuit current: 50 kA

Utilisation category to VDE 0660/107 or IEC 947-3

400V~= AC 22B

690V~= AC 22B

Mechanical life: > 1000 (switching cycles)

Ambient temperature: - 25 C up to +55 C

Pvmax/fuse insert: 22 W

Tightening torque

Assembly screw: 40 Nm

Terminal screw: 40 Nm



Manufacturer: Rittal
Type: NH slimline fuse-switch-disconnector size 1   SV 3485000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
