Text for tenders: NH slimline fuse-switch-disconnector size 3


NH slimline fuse-switch-disconnector size 3

for screw fastening on 185 mm busbar system.

Type:

Size 3 up to 630 A

Cable outlet: top / bottom

Type of connection: screw M12

Rated operating voltage: 690 V~

Rated surge voltage resistance: 8 kV

Rated operating current: 630 A

Rated short-circuit current: 50 kA

Utilisation category to VDE 0660/107 or IEC 947-3

400V~= AC 22B

690V~= AC 21B

Mechanical life: > 1000 (switching cycles)

Ambient temperature: - 25 C up to +55 C

Pvmax/fuse insert: 45 W

Tightening torque

Assembly screw: 40 Nm

Terminal screw: 40 Nm



Manufacturer: Rittal
Type: NH slimline fuse-switch-disconnector size 3   SV 3487000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
