Text for tenders: Clamp-type terminal connection parts


Clamp-type terminal connection parts

for connecting laminated copper bars and round

conductors up to 70 mm2.

For NH fuse-switch-disconnectors and

NH bus-mounting fuse-switch-disconnectors sizes 2

and 3, SV 3415.XXX and SV 3095.XXX.

Clamping area: 21 x 11 mm

Tightening torque

Terminal screw: 15 Nm



Manufacturer: Rittal
Type: Clamp-type terminal connection parts   SV 3499000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
