Text for tenders: Rittal PLS cover for NH bus-mounting


Rittal PLS cover for NH bus-mounting

fuse-switch-disconnector size 2

The Rittal PLS cover guarantees additional contact

hazard protection for special busbars when using

NH equipment on Rittal PLS.

Attached by simply clipping onto the PLS base tray

section.

Material: hard PVC

Fire protection: UL 94-V0

Continuous operating temperature: 100 C



Manufacturer: Rittal
Type: Rittal PLS cover for NH bus-mounting   SV 3499040
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
