Text for tenders: SV busbar support


SV busbar support

for accommodating RITTAL PLS 800 A

special profiles. 3-pole busbar support with 60 mm

bar centre distance.

Rated operating voltage: 1000 V~, 50/60 Hz

to VDE 0660

Rated current: up to 800 A

Material: PBT

Fire protection: UL 94-V0

Continuous operating temperature: 140 C



Manufacturer: Rittal
Type: SV busbar support   SV 3500000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
