Text for tenders: RITTAL PLS end cover


RITTAL PLS end cover

For side contact hazard protection of the RITTAL PLS

assembly up to 800 A, for simple clip-on mounting

to SV 3500.000.

Rated current: 800 A

Material: thermally modified hard PVC

Fire protection: UL 94-V0

Continuous operating temperature: 100 C



Manufacturer: Rittal
Type: RITTAL PLS end cover   SV 3501000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
