Text for tenders: RITTAL PLS cover section


RITTAL PLS cover section

May be cut to length as required.

For clip-on mounting to the

RITTAL PLS base tray section.

Length: 500 mm

Material: thermally modified hard PVC

Continuous operating temperature: max. 100 C

Fire protection: corresponding to UL 94-VO



Manufacturer: Rittal
Type: RITTAL PLS cover section   SV 3507000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
