Text for tenders: Rittal PLS cover section


Rittal PLS cover section

May be cut to length as required.

For clip-on mounting to the

RITTAL PLS base tray section.

Length: 700 mm

Material: thermally modified hard PVC

Continuous operating temperature:  max. 100 C

Fire protection: corresponding UL 94-VO



Manufacturer: Rittal
Type: Rittal PLS cover section   SV 3508000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
