Text for tenders: PLS busbar support


PLS busbar support

for accommodating PLS 1600 A special profiles.

3-pole busbar support with 60 mm bar centre distance.

Rated operating voltage:   1000 V~, 50/60 Hz

to VDE 0660

Rated current: up to 1600 A

Material: PBT

Fire protection: UL 94-V0

Continuous operating temperature: 140 C



Manufacturer: Rittal
Type: PLS busbar support   SV 3510000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
