Text for tenders: RITTAL PLS end cover


RITTAL PLS end cover

for side contact hazard protection of the

RITTAL PLS assembly up to 1600 A,

for simple clip-on mounting to SV 3510.000.

Rated current: 1600 A

Material: thermally modified hard PVC

Fire protection: corresponding to UL 94-VO

Continuous operating temperature: max. 100 C



Manufacturer: Rittal
Type: RITTAL PLS end cover   SV 3511000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
