Text for tenders: PLS 1600 busbar connector


PLS 1600 busbar connector

System

Rittal RiLine60

Description

PLS 1600 busbar connector for connecting the

PLS 1600 special busbar

Design

Baying connection from enclosure to enclosure

Material properties

E-Cu, nickel-plated

Tightening torque

15 - 20 Nm

Note

The use of cross members 9340240/230 is compulsory

for UL 508A applications.



Manufacturer: Rittal
Type: PLS 1600 busbar connector   SV 3515000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________