Text for tenders: SV connection adaptor


SV connection adaptor

for 60 mm busbar systems and

only suitable for Rittal PLS 1600 A.

Including cover.

Rated operating voltage: 690 V~

Rated current: up to 1600 A

Clamping area: 65 x 21 mm

Material: PBT

Fire protection: UL 94-V0

Continuous operating temperature: 140 C

Tightening torque

Connection screw: 15 - 20 Nm



Manufacturer: Rittal
Type: SV connection adaptor   SV 3517000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
