Text for tenders: RITTAL PLS base tray section


RITTAL PLS base tray section

for RITTAL PLS assembly up to 800 A .

Material: thermally modified hard PVC

Fire protection: corresponding to UL 94-VO

Continuous operating temperature: max. 100 C

Length: 1100 mm

For enclosure width: 1200 mm

(Rittal PS/TS/ES enclosure systems)



Manufacturer: Rittal
Type: RITTAL PLS base tray section   SV 3518000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
