Text for tenders: SV bus-mounting fuse bases


SV bus-mounting fuse bases

For snap-on mounting for 3-pole busbar systems with

60 mm bar centre distance and Rittal PLS.

Type: DII-E 27

Rated operating voltage: 500 V~

Rated current: 25 A

for bar thickness: 5 mm

Construction width: 42 mm

Height: 205 mm

Material: PBT

Fire protection: UL 94-V0

Continuous operating temperature: 140 C

Tightening torque

Terminal screw: 2.5 Nm



Manufacturer: Rittal
Type: SV bus-mounting fuse bases   SV 3520000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
