Text for tenders: RITTAL PLS base tray section infill


RITTAL PLS base tray section infill

The RITTAL PLS base tray section infill ensures

rear contact hazard protection when connecting

RITTAL PLS special busbars from enclosure to

enclosure.

Including assembly parts.

For RITTAL PLS system: 800 A

Width: 100 mm

Material: thermally modified hard PVC

Continuous operating temperature: max. 100 C

Fire protection: corresponding to UL 94-VO



Manufacturer: Rittal
Type: RITTAL PLS base tray section infill   SV 3523000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
