Text for tenders: PLS special busbar E-Cu 800 A


PLS special busbar E-Cu 800 A

Bar thickness: 5 mm

Rated current: 800 A

Cross-section: 300 mm2

Length: 495 mm

Enclosure width: 600 mm

(Rittal PS/TS/ES enclosure systems



Manufacturer: Rittal
Type: PLS special busbar E-Cu 800 A   SV 3524000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
