Text for tenders: PLS 800 special busbars


PLS 800 special busbars

PLS 800 special busbars E-Cu tin-plated

Technical specifications

Length: 495 mm

Bar thickness: 5 mm

Cross section: 300 qmm

Weight: 2.67 Kg/m

Electrical parameters

IEC: to 800 A

UL 508: 700 A

System:

Rittal RiLine60



Manufacturer: Rittal
Type: PLS 800 special busbars   SV 3524200
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
