Text for tenders: PLS special busbar E-Cu 1600 A


PLS special busbar E-Cu 1600 A

Bar thickness: 10 mm

Rated current: 1600 A

Cross-section: 900 mm2

Length: 695 mm

Enclosure width: 800 mm

(Rittal PS/TS/ES enclosure systems)



Manufacturer: Rittal
Type: PLS special busbar E-Cu 1600 A   SV 3528000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
