Text for tenders: PLS 1600 special busbars


PLS 1600 special busbars

PLS 1600 special busbars E-Cu tin-plated

Technical specifications

Length: 695 mm

Bar thickness: 10 mm

Cross section: 900 qmm

Weight: 8.01 Kg/m

Electrical parameters

IEC: to 1600 A

UL 508: 1400 A

System:

Rittal RiLine60



Manufacturer: Rittal
Type: PLS 1600 special busbars   SV 3528200
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
