Text for tenders: SV bus-mounting fuse bases


SV bus-mounting fuse bases

for snap-on mounting for 3-pole busbar systems with

60 mm bar centre distance and Rittal PLS.

Type: DIII-E 33

Rated operating voltage: 690 V~

Rated current: 63 A

for bar thickness: 5 mm

Construction width: 57 mm

Height: 205 mm

Material: PBT

Fire protection: UL 94-V0

Continuous operating temperature: 140 C

Tightening torque

Terminal screw: 2.5 Nm



Manufacturer: Rittal
Type: SV bus-mounting fuse bases   SV 3530000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
