Text for tenders: Contact hazard protection cover


Contact hazard protection cover

for clip-on mounting on bus-mounting fuse bases

SV 3530.000 / 3531.000.

Construction width: 57 mm

Material: PP

Fire protection to UL 94-V0

Continuous operating temperature: 100 C



Manufacturer: Rittal
Type: Contact hazard protection cover   SV 3532000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
