Text for tenders: SV component adaptor for clamping screw fastening


SV component adaptor for clamping screw fastening

for 60 mm busbar systems and PLS.

Rated operating voltage: 690 V~

Rated current: 160 A

for bar thickness: 5 - 10 mm

Connection

Round conductors: 6 - 70 mm2

Clamping area: 13 x 10 mm for laminated

copper bars

Construction width: 110 mm

Height: 230 mm

Material: PBT

Fire protection: UL 94-V0

Continuous operating temperature: 140 C

Tightening torque

Terminal screw: 2 - 3 Nm

Assembly screw: 4 - 6 Nm

For air circuit-breakers from:

- Klckner-Moeller

  NZM 4, NZM 6, NZM 7, ZM 6

- Siemens

  3VE4, 3VE5, 3VF1, 3VF3, 3VN4, 3VN5, 3VT4, 3VT5,

  3VP5



Manufacturer: Rittal
Type: SV component adaptor for clamping screw fastening   SV 3539000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
