Text for tenders: SV component adaptor for snap-on mounting


SV component adaptor for snap-on mounting

with fitted connection cables,

for 60 mm busbar systems and Rittal PLS.

Rated operating voltage: 690 V~

Rated current: up to 50 A

for bar thickness: 5 mm

Construction width: 72 mm

Support rail: 1 piece, 7.5 mm high

Connection cable: AWG 10 ( 6 mm2 )

Additional terminal: up to 10 mm2

Material: PBT

Fire protection: UL 94-V0

Continuous operating temperature: 140 C

Tightening torque

Conductor connection clamp: 1-2 Nm



Manufacturer: Rittal
Type: SV component adaptor for snap-on mounting   SV 3544000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
