Text for tenders: SV component support (without contact system)


SV component support (without contact system)

for snap-on mounting. For 60 mm busbar systems and

Rittal PLS.

For bar thickness: 5 mm

Construction width: 72 mm

Material: PBT

Continuous operating temperature: max. 140 C

Fire protection: corresponding to UL 94-VO



Manufacturer: Rittal
Type: SV component support (without contact system)   SV 3546000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
