Text for tenders: SV conductor connection clamps


SV conductor connection clamps

for E-CU busbars and Rittal PLS.

For bar thickness: 3 - 5 mm

Connection: for round conductors 1 - 4 mm2

Wire end ferrules should be used with fine wire

conductors.

Tightening torque

Conductor connection clamp: 2 Nm

Material: brass



Manufacturer: Rittal
Type: SV conductor connection clamps   SV 3550000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
