Text for tenders: Plate clamps


Plate clamps

for E-CU busbars with 3 - 10 mm thickness.

For bar width: up to 40 mm

Clamping area for laminated copper bars: 34 x 10 mm

Tightening torque: 6 - 8 Nm

Material:

Sheet steel, zinc plated, passivated



Manufacturer: Rittal
Type: Plate clamps   SV 3559000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
