Text for tenders: SV plate clamps


SV plate clamps

for E-CU busbars with 3 - 10 mm thickness.

For bar width: up to 60 mm

Clamping area for laminated copper bars:

34 x 10 mm

Tightening torque

6 - 8 Nm

Material:

Sheet steel, zinc-plated, passivated



Manufacturer: Rittal
Type: SV plate clamps   SV 3561000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
