Text for tenders: Laminated copper bar


Laminated copper bar

Length: 2000 mm/bar

Configuration (mm)

Number of lamina x lamina width x lamina thickness:

6 x 15.5 x 0.8

ln at 50 K: 350 A

ln at 30 K: 290 A

ln at 10 K: 170 A

Material

Cu lamina: high-purity electrolyte copper F 20

Insulation: high-strength vinyl compound

Expansion: 370 %

Temperature range: - 30 C up to + 105 C

Flame retardant version: to UL 94-V0

Dielectric strength: 20 kV/mm



Manufacturer: Rittal
Type: Laminated copper bar   SV 3568000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
