Text for tenders: Busbar made from E-Cu


Busbar made from E-Cu

Busbars E-Cu to DIN 13601

Technical specifications

Length: 2400 mm

Dimension: 12 x 10 mm

Cross section: 120 qmm

Weight: 1.068 Kg/m

Electrical parameters

IEC: to 340 A

UL 508: -

System:

Rittal RiLine60



Manufacturer: Rittal
Type: Busbar made from E-Cu   SV 3580100
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
