Text for tenders: Busbar made from E-Cu


Busbar made from E-Cu

Busbars E-Cu to DIN 13601

Technical specifications

Length: 2400 mm

Dimension: 15 x 5 mm

Cross section: 75 qmm

Weight: 0.668 Kg/m

Electrical parameters

IEC: to 260 A

UL 508: 175 A

System:

Rittal RiLine60



Manufacturer: Rittal
Type: Busbar made from E-Cu   SV 3581000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
