Text for tenders: Busbars E-Cu tin-plated


Busbars E-Cu tin-plated

Busbars E-Cu tin-plated DIN 13601

Technical specifications

Length: 2400 mm

Dimension: 30 x 5mm

Cross section: 149 qmm

Weight: 1.30 Kg/m

Electrical parameters

IEC: to 447 A

UL 508: 350 A

System:

Rittal RiLine60



Manufacturer: Rittal
Type: Busbars E-Cu tin-plated   SV 3584200
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
