Text for tenders: Busbar made of E-Cu


Busbar made of E-Cu

Busbars E-Cu to DIN 13601

Technical specifications

Length: 2400 mm

Dimension: 20 x 10mm

Cross section: 199 qmm

Weight: 1,77 Kg/m

Electrical parameters

IEC: to 497 A

UL 508: 465 A

System:

Rittal RiLine60



Manufacturer: Rittal
Type: Busbar made of E-Cu   SV 3585000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
