Text for tenders: Busbar made from E-Cu


Busbar made from E-Cu

Busbars E-Cu to DIN 13601

Technical specifications

Length: 2400 mm

Dimension: 30 x 10mm

Cross section: 299 qmm

Weight: 2.660 Kg/m

Electrical parameters

IEC: to 800 A

UL 508: 700 A

System:

Rittal RiLine60



Manufacturer: Rittal
Type: Busbar made from E-Cu   SV 3586000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
