Text for tenders: 482.6 mm (19") electronic enclosure with open front


482.6 mm (19") electronic enclosure with open front

Enclosure:

with or without vent slots for accommodating

482.6 mm (19") or 269.2 mm (1/2 19") components,

with 482.6 mm (19") mounting angles,

threaded inserts.

Side panels:

extruded aluminium section, spray finished

similar to RAL 7030/7035.

Base and cover tray:

plastic UL-94-VO colour similar to RAL 7035,

base tray with enclosure feet.

Rear panel:

2 mm aluminium anodised or rear panel

of plastic UL-94-VO, colour similar to RAL 7035

(only for 600 mm wide and 3,6,9 U high enclosures).

Accessories

slide rails, carrying handles, acrylic glazed covers,

482.6 mm (19") accessories

Dimensions (W x H x D): 534 x 297 x 500 mm



Manufacturer: Rittal
Type: 482.6 mm (19") electronic enclosure with open front   VC 3765000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
