Text for tenders: 482.6 mm (19") electronic enclosure with open front


482.6 mm (19") electronic enclosure with open front

Enclosure:

with or without vent slots for accommodating 482.6 mm (19") or 269.2 mm

(1/2 19") components, with 482.6 mm (19") mounting angles, threaded

inserts.

Side panels:

extruded aluminium section, spray finished similar to RAL 7030/7035

Base and cover tray:

plastic UL-94-VO colour similar to RAL 7035, base tray with enclosure

feet.

Rear panel:

2 mm aluminium anodised or rear panel of plastic UL-94-VO, colour

similar to RAL 7035 (only for 600 mm wide and 3,6,9 U high enclosures).

Accessories:

slide rails, carrying handles, acrylic glazed covers, 482.6 mm (19")

accessories

Dimensions (W x H x D): 534 x 430 x 400 mm



Manufacturer: Rittal
Type: 482.6 mm (19") electronic enclosure with open front   VC 3794000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
