Text for tenders: 4-socket model socket-strip, version: GB


4-socket model socket-strip, version: GB



Screws are used to fasten the socket strip to the

network enclosure. The socket strip is equipped with 4

'GB' earthed sockets. The enclosure is made from

plastic (self-extinguishing) as per UL 94-V0.



Technical specifications:

Rated voltage: 250 V AC

Rated current: 13 A

Connection cable: 2 m, without connector



Packs of 1



Manufacturer: Rittal
Type: 4-socket model socket-strip, version: GB   VR 3851500
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
