Text for tenders: 4-socket model socket strip, version: CH


4-socket model socket strip, version: CH



Screws are used to fasten the socket strip to the

network enclosure.  The socket strip is equipped with 4

'CH' country version sockets. The enclosure is made

from plastic (self-extinguishing) as per UL 94-V0.



Technical specifications:

Rated voltage: 250V AC

Rated current: 10A

Connection cable: 2 m, without connector



Packs of 1



Manufacturer: Rittal
Type: 4-socket model socket strip, version: CH   VR 3853500
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
