Text for tenders: 6-socket model socket strip, version: USA / CDN


6-socket model socket strip, version: USA / CDN



Screws are used to fasten the socket strip to the

network enclosure. The socket strip is equipped with 6

'USA / CDN' country version sockets. The enclosure is

made from plastic (self-extinguishing) as per UL 94-V0.



Technical specifications:

Rated voltage: 125V AC

Rated current: 15A

Connection cable: 2 m, without connector



Packs of 1



Manufacturer: Rittal
Type: 6-socket model socket strip, version: USA / CDN   VR 3854500
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
