Text for tenders: Depth-adjustable component shelf, 1 U


Depth-adjustable component shelf, 1 U



Distance between levels is 488 - 750 mm. Max. 50 kg

static surface load

Material: Sheet steel, RAL 7035



Packs of 1



Manufacturer: Rittal
Type: Depth-adjustable component shelf, 1 U   VR 3861580
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
