Text for tenders: Wall spacer bracket in Hygienic Design


Wall spacer bracket in Hygienic Design

Designed so that cleaning and disinfection may be

effectively carried out with savings in time, energy

and detergents as well as a maximised production time.



Design

Consisting of a cylinder with one-side thread for

attachment of enclosures.  The attachment to the wall

is hygienically made either via a through hole from

the interior of the enclosure, suitable for screw

diameter M8 x 1.5 or via a screw-fastening from the

rear via a thread M10 x 1.5 in the through hole.



Seal

No gap between wall spacer bracket and enclosure or

wall. This ensures safe and controllable cleaning with

optimised cleaning times and effectively avoids the

accumulation and growth of noxious microorganisms.

Material: Silicone with a higher resistance against

cleaning and disinfection detergents and food

ingredients. A solid material structure avoids the

absorption of liquids. Seal dyed blue to clearly

distinguish it from foodstuff as foreign particle

after possible damage.





Material

Stainless steel 1.4301 (AISI 304)



Surface finish

Surfaces finished grained to RA < 0,8 m.



Conformities

All seals comply with FDA Directive 21 CFR 177.2600



Technical specifications

Distance from wall: 50 mm

Diameter: 34 mm



Supply includes

Wall spacer bracket, assembly parts for enclosure

and seals, assembly instructions



Packs of 1



Manufacturer: Rittal
Type: Wall spacer bracket in Hygienic Design   HD 4000100
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
