Text for tenders: Levelling feet in Hygienic Design


Levelling feet in Hygienic Design

Designed so that cleaning and disinfection may be

effectively carried out with savings in time, energy

and detergents as well as an increase in production

time.



Design

Consisting of a spindle with integral adjustable foot

that offers increased stability by a vulcanised rubber

base. Levelling is completely hygienically concealed

and sealed by a cover. Suitable for placing of

enclosures. Without base mount.



Material

Stainless steel 1.4301 (AISI 304)



Surface finish

Peak-to-valley height of surfaces RA < 1.6 m.



Conformities

All seals comply with FDA Directive 21 CFR 177.2600



Technical specifications:

Levelling range: 120 - 175 mm

Maximum load: 5.000 N

Threaded spindle: M12 x 1.5

Foot : 60 mm

Self-aligning: 10



Supply includes

Levelling feet and seals, assembly instructions



Packs of 4



Manufacturer: Rittal
Type: Levelling feet in Hygienic Design   HD 4000200
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
