Text for tenders: Side panel, screw-fastened


Side panel, screw-fastened

Screw-fastened side panel of 1.5 mm torsionally stiff sheet steel,

detachable, with foamed-in seal.

Electrophoretic dipcoat primed

and polyester powder-coated in RAL 7032.

For enclosure dimensions: H: 2000 x D: 400 mm.

Surface finish: RAL 7032



Manufacturer: Rittal
Type: Side panel, screw-fastened   PS 4104200
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
