Text for tenders: Enclosure (cable and connector enclosures) to protection category IP 55


Enclosure (cable and connector enclosures) to protection category IP 55

Enclosure:

sturdy profile frame construction, consisting of rolled and 9-fold

hollow section with punchings on a 25 mm DIN pitch pattern. All sections

have chamfered edges. The corners are stiffened with zinc diecast corner

connectors and welded. Four eyebolts. The three-piece gland plate can be

removed and interchanged. Cable chamber with removable trim panels.

Doors:

2 mm sheet steel, with foamed-in seal, with square tubular door frame

with holes on a 25 mm DIN pitch pattern, locking rod with double-bit

insert to DIN 43668, door hinge may be swapped from right to left in all

single-door enclosures, hinges with captive hinge pins, door opening

angle 130 to VDI, can be retrofitted to 180.

Rear panel:

1.5 mm sheet steel, detachable, with foamed-in seal.

Roof plate:

detachable, with foamed-in seal.

Mounting plate:

3 mm sheet steel, C-fold at sides, integrated plastic gliders,

zinc-plated.

Side panels (accessories):

1.5 mm sheet steel, with foamed-in seal and assembly screws for

finishing off the side.

All parts are prepared for attaching earth straps.

Accessories:

quick-assembly accessories, base/plinth, cable clamp rails, swing frames

, electronic accessories, viewing window, glazed doors, operating panels

, earth straps, wiring plan pockets, lecterns, lock systems, cooling

units, heat exchangers, fan-and-filter units, heaters, 180 hinges,

power distribution components

Surface finish:

steel is cleaned, degreased, phosphated, electrophoretic dipcoat primed.

External dimension (W x H x D): 1200 x 2000 x 600 mm



Manufacturer: Rittal
Type: Enclosure (cable and connector enclosures) to protection category IP 55   PS 4216800
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
