Text for tenders: Pull-out frame installation kit for network enclosures


Pull-out frame installation kit for network enclosures



The installation kit enables pull-out frames to be

fitted in a 600 mm wide and 800 mm deep network

enclosure. The installation kit is fixed to a 25 mm DIN

pitch pattern frame and the height can be adjusted per

the 25 mm pitch pattern; the minimum clearance from the

inner edge of the door is 75 mm and the depth can be

adjusted using the 25 mm pitch pattern up to a maximum

distance of 225 mm from the door.



Manufacturer: Rittal
Type: Pull-out frame installation kit for network enclosures   PS 4371000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
