Text for tenders: Component shelf installation kit for fitting in 800 mm


Component shelf installation kit for fitting in 800 mm

deep network enclosures

Version: Max. load capacity 100 kg



The installation kit is fitted to a frame section in an

800 mm deep network enclosure. The installation kit

holds the component shelf, with or without telescopic

slides, and can take a maximum load of up to 100 kg and

the height can be adjusted as per the DIN dimensional

pattern.



Manufacturer: Rittal
Type: Component shelf installation kit for fitting in 800 mm   PS 4372000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
