Text for tenders: Electronic enclosure (large enclosure)


Electronic enclosure (large enclosure)

Enclosure:

sturdy profile frame construction, consisting of rolled and 9-fold

hollow section with punchings on a 25 mm DIN pitch pattern. All sections

have chamfered edges. The corners are stiffened with zinc diecast corner

connectors and welded. Four eyebolts. The three-piece gland plate can be

removed and interchanged. Front trim panel of dark brown anodised

aluminium section.

Front with mounting angles for accommodating 482.6 mm (19") subracks.

Rear door:

2 mm sheet steel, with foamed-in seal, with tubular door frame with

holes on a 25 mm DIN pitch pattern, locking rod with double-bit insert

to DIN 43668, door hinge may be swapped from right to left in all

single-door enclosures, hinges with captive hinge pins, door opening

angle 130 to VDI, can be retrofitted to 180.

Roof plate:

detachable, with foamed-in seal

Side panels (accessories):

1.5 mm sheet steel, with foamed-in seal and assembly screws for

finishing off the side.

All parts are prepared for attaching earth straps.

Accessories:

quick-assembly accessories, base/plinth, cable clamp

rails, swing frames, electronic accessories, viewing window, glazed

doors, operating panels,

earth straps, wiring plan pockets, lecterns, lock systems, cooling units

, heat exchangers, fan-and-filter units, heaters, 180 hinges, power

distribution components

Surface finish:

steel is cleaned, degreased, phosphated, electrophoretic dipcoat primed

and polyester powder-coated in RAL 7032 (pebble grey)

External dimension (W x H x D): 600 x 2000 x 810 mm



Manufacturer: Rittal
Type: Electronic enclosure (large enclosure)   PS 4438210
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
