Text for tenders: Enclosure (stainless steel system enclosure) to protection category IP


Enclosure (stainless steel system enclosure) to protection category IP

55

Enclosure:

sturdy profile frame construction of stainless steel 1.4301, consisting

of 9-fold hollow section with punchings on a 25 mm DIN pitch pattern.

All sections have chamfered edges. The corners are stiffened with zinc

diecast corner connectors and welded. Four eyebolts. The three-piece

gland plate can be removed and interchanged.

Doors:

2 mm stainless steel 1.4301, with 130 hinges, foamed-in seal,

screw-fastened square tubular door frame with holes on a 25 mm DIN pitch

pattern, locking rod with double-bit insert to DIN 43668, (door hinge

may be swapped from right to left in all single-door enclosures).

Rear panel:

1.5 mm stainless steel 1.4301, detachable, with foamed-in seal

Roof plate:

detachable, with foamed-in seal

Mounting plate:

3 mm sheet steel, C-fold at sides, integrated plastic gliders,

zinc-plated.

Side panels (accessories):

1.5 mm stainless steel, with foamed-in seal and assembly screws for

finishing off the side.

All parts are prepared for attaching earth straps.

Accessories:

quick-assembly accessories, base/plinth, cable clamp

rails, swing frames, electronic accessories, viewing window, glazed

doors, operating panels, earth straps, wiring plan pockets, lecterns,

lock systems, cooling units, heat exchangers, fan-and-filter units,

heaters, 130 hinges, power distribution components

Surface finish:

brushed

External dimension (W x H x D): 1200 x 2000 x 600 mm



Manufacturer: Rittal
Type: Enclosure (stainless steel system enclosure) to protection category IP   PS 4451600
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
