Text for tenders: Glazed door for network enclosure


Glazed door for network enclosure

Glazed door of sturdy aluminium section with 3 mm single-pane safety

glass. An identification strip can be inserted in the upper cross

section of the glazed door.

Locking of the door by a rod with three-point locking.

Door hinge may be swapped from right to left in situ.

Door with 180 hinge.

Surface finish: RAL 7035.

For enclosure dimensions: W: 800 mm H: 2000 mm



Manufacturer: Rittal
Type: Glazed door for network enclosure   PS 4509000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
