Text for tenders: PC enclosure system, protection category IP 55


PC enclosure system, protection category IP 55

Enclosure:

sturdy profile frame construction, consisting of rolled and 9-fold

hollow section with punchings on a 25 mm DIN pitch pattern. All sections

have chamfered edges. The corners are stiffened with zinc diecast corner

connectors and welded. Four eyebolts. The three-piece gland plate can be

removed and interchanged.

Rear door:

2 mm sheet steel, with foamed-in seal, screw-fastened tubular frame with

holes on a 25 mm DIN pitch pattern, locking rod

with double-bit insert to DIN 43668. Door opening angle 120. Hinges

with captive hinge pins.

Side panels and roof plate:

1.5 mm sheet steel, with foamed-in seal, with special locks

screw-fastened from the inside.

Front side:

three-part with upper monitor field in 14" or 482.6 mm (19"). Keyboard

support in the centre as fold-out tray or drawer including lock no. 3524

E. Front door, r/h hinge with Ergoform-S lock and double-bit insert.

All parts are prepared for attaching earth straps.

Accessories:

quick-assembly accessories, base/plinth, cable clamp

rails, viewing window, printer rack, levelling feet, castors, earth

straps, wiring plan pockets, lecterns, lock systems, cooling units,

component shelves, heat exchangers, fan-and-filter units, heaters, 482.6

mm (19") mounting angles, 482.6 mm (19") attachment for monitor field.

Surface finish:

all sheet steel parts are cleaned, degreased, phosphated,

electrophoretic dipcoat primed and polyester powder-coated in

RAL 7032. Front trim panel painted in textured RAL 7033 (cement grey).

Dimensions (W x H x D): 610 x 1600 x 620 mm



Manufacturer: Rittal
Type: PC enclosure system, protection category IP 55   PC 4610210
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
